??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
NSL-M - Continuous Level Sensor
Bill of material
NSLM0000506TC1800A2MM12XXX
Part No.
NSLM0000506TC1800A2MM12XXX
Product Code
NSLM
Style
Straight
Probe Length
mm
Enter value for EL
Probe Length
mm
cm
inch
ft
Probe Diameter
6 mm
Process Connection
Surface quality
8 Ra <= 0.8 µm (Standard)
Material Certification
Installation Position
Output signal
4...20 mA, analog, 2-Leiter
Electrical connection
M12-Stecker 1.4305, Standard
Insulation at Rod End
Parameter Configuration
Previews
3D
Dimension
2D
Download CAD models