??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
IZMAG - IZMAG Electromagnetic Flowmeter
Bill of material
IZMAG010D000SA00000
Part No.
IZMAG010D000SA00000
Product Code
IZMAG
Flow Tube Size
Display
Power
Outputs
Calibration
Fitting
Elastomer
Meter Length
Electronics Mounting
Electrical Connections
Country Destination
A
3.54 Inch
B
4.09 Inch
C
8.86 Inch
D
2.33 Inch
E
0.75 Inch
F
0.00 Inch
G
0.00 Inch
H
0.00 Inch
J
0.00 Inch
L
6.750 Inch
Previews
3D
Dimension
2D
Download CAD models