??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9802 - On-wall junction box IP 54
Bill of material
9802
Art. No.
9802
Designation
On-wall junction box, 100x100x45mm, without clamps, IP 54
Level of Details
Length
100 mm
Width
100 mm
Height
45 mm
Colour
RAL 7035
Clamping range
9 - 14
Material
Polyethylen
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
minimal operation temperature
-5 °C
maximum operation temperature
60 °C
E-Number
152120328
Weight
0.136 kg
EAN-Code
7611614037936
Data Sheet
HTML (Online)
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 100 x 100 x 45 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 9-14 Colour: RAL 7035 Article No.: 9802 / E-No.: 152 120 328
Previews
3D
Dimension
2D
Download CAD models