ZZQ104A-BSB ZQ053MA-K15L-EA-0
SMC Corporation
진공용기기
진공이젝터
ZQ-A Space Saving Vacuum Unit
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_ejectors/zq_a/zzq_a_asmtab.prj},{NB=ZZQ104A-BSB_ZQ053MA-K15L-EA-0},{NUMBER=04},{SUPORT=(B) Both sides},{EXHAUST1=S},{REPORT=B},{TYPE=},{SS=SINGLE SPEG=>},{NOZZLE=05},{SVC=K1},{ENTRY=L},{MANUAL=},{PRESSURE=EA},{UNIT=},{LEAD=},{CHECK=},{FITTINGV=0},{OPTION=},{PPATH=zzq_a/assembly/zzq_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZZQ_A - Space Saving Vacuum/Ejector System/Without Energy Saving Function/Manifold
BOM
ZZQ104A-BSB_ZQ053MA-K15L-EA-0
연수
(04) 4연
(01) 1연
(02) 2연
(03) 3연
(05) 5연
(06) 6연
(07) 7연
(08) 8연
(04) 4연
(01) 1연
(02) 2연
(03) 3연
(05) 5연
(06) 6연
(07) 7연
(08) 8연
공기압 공급 (P)포트 위치
(B) 양측
배기방법
(S) 소음기 부착 (양측)
(P) Port exhaust (Both sides)
(S) 소음기 부착 (양측)
(P) Port exhaust (Both sides)
파괴압 공급 (PD)포트
(B) 없음 (파괴압력은 P포트에서 공통으로 공급됩니다)
(C) Yes (Release pressure is supplied from the P port)
(B) 없음 (파괴압력은 P포트에서 공통으로 공급됩니다)
(C) Yes (Release pressure is supplied from the P port)
형식
(-) Vacuum unit assembly
(A) Manifold unit
(-) Vacuum unit assembly
(A) Manifold unit
SS
개별사양=>
노즐 호칭지름
(05) ø0.5
(07) ø0.7
(10) ø1.0
(05) ø0.5
(07) ø0.7
(10) ø1.0
몸체 형식
(3M) For manifold
전자밸브 조합
(K1) 공급밸브(Normal Closed) & 파괴밸브(Normal Closed)
(K2) Supply valve (Normally opened) & Release valve (Normally closed)
(J1) Supply valve (Normally closed)
(J2) Supply valve (Normally opened)
(Q1) Supply valve (Latching), Release valve (N.C.)
(Q2) Supply valve (Latching)
(K1) 공급밸브(Normal Closed) & 파괴밸브(Normal Closed)
(K2) Supply valve (Normally opened) & Release valve (Normally closed)
(J1) Supply valve (Normally closed)
(J2) Supply valve (Normally opened)
(Q1) Supply valve (Latching), Release valve (N.C.)
(Q2) Supply valve (Latching)
전자밸브 전격전압
(5) DC24V
리드선 취출방법
(L) L plug connector(Lead wire length 0.3m),With light/surge voltage suppressor
(LO) L plug connector(Without connector), With light/surge voltage suppressor
(L) L plug connector(Lead wire length 0.3m),With light/surge voltage suppressor
(LO) L plug connector(Without connector), With light/surge voltage suppressor
수동조작(매뉴얼)
(-) Non-locking push
(B) Slotted locking type
(-) Non-locking push
(B) Slotted locking type
진공용 압력스위치, 석션사양
(EA) 0~-100kPa/NPN2 output
(EB) 0~-100kPa/PNP2 output
(EC) 0~-100kPa/NPN1 output+analog voltage output
(EE) 0~-100kPa/PNP1 output+analog voltage output
(FA) -100~100kPa/NPN2 output
(FB) -100~100kPa/PNP2 output
(FC) -100~100kPa/NPN1 output+analog voltage output
(FE) -100~100kPa/PNP1 output+analog voltage output
(F) Only suction filter
(EA) 0~-100kPa/NPN2 output
(EB) 0~-100kPa/PNP2 output
(EC) 0~-100kPa/NPN1 output+analog voltage output
(EE) 0~-100kPa/PNP1 output+analog voltage output
(FA) -100~100kPa/NPN2 output
(FB) -100~100kPa/PNP2 output
(FC) -100~100kPa/NPN1 output+analog voltage output
(FE) -100~100kPa/PNP1 output+analog voltage output
(F) Only suction filter
진공용 압력스위치 단위사양
(-) Unit selection function
(M) SI단위 고정
(P) Unit selection function(Initial value psi)
(-) Unit selection function
(M) SI단위 고정
(P) Unit selection function(Initial value psi)
Lead wire specifications
(-) Without lead wire with connector
(G) With lead wire with connector (2m)(Included)
(-) Without lead wire with connector
(G) With lead wire with connector (2m)(Included)
Check Valve
(-) 없음
(K) 체크밸브 부착
(-) 없음
(K) 체크밸브 부착
피팅 (V 포트)
(0) 피팅 없음(M5x0.8)
(1) φ3.2(스트레이트)
(2) φ4(스트레이트)
(3) φ6(스트레이트)
(4) φ3.2(엘보)
(5) φ4(엘보)
(0) 피팅 없음(M5x0.8)
(1) φ3.2(스트레이트)
(2) φ4(스트레이트)
(3) φ6(스트레이트)
(4) φ3.2(엘보)
(5) φ4(엘보)
옵션
(-) Bracket for single unit:None;Return spring for release valve:None
(-) Bracket for single unit:None;Return spring for release valve:None
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성