피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
ZZK201-A1L ZK2C07A5MOZKL3-06-X211
SMC
bp3_vacuum_equipment
vacuum_ejector
ZK2 Vacuum Unit
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_ejector/zk2/zzk2_x211_asmtab.prj},{NB=ZZK201-A1L_ZK2C07A5MOZKL3-06-X211},{NUMBER=01},{SYSTEM=A},{EXHAUST=1},{OPTIONB1=},{OPTIOND1=},{OPTIONL1=},{SS=SINGEL SPEC=>},{BODY=C},{NOZZIE=07},{PRESSURE=K},{CONNECTOR=L3},{VAPORT=06},{OPTIONE=},{OPTIONJK=},{PPATH=zzk2_x211/assembly/zzk2_x211_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZZK2-X211 - Vacuum Ejector With Energy-saving Function/Manifold Assembly
Bill of material
ZZK201-A1L_ZK2C07A5MOZKL3-06-X211
Stations
(01) 1 Staion
(02) 2 Staions
(03) 3 Staions
(04) 4 Staions
(05) 5 Staions
(06) 6 Staions
(07) 7 Staions
(08) 8 Staions
(09) 9 Staions
(10) 10 Staions
(01) 1 Staion
(02) 2 Staions
(03) 3 Staions
(04) 4 Staions
(05) 5 Staions
(06) 6 Staions
(07) 7 Staions
(08) 8 Staions
(09) 9 Staions
(10) 10 Staions
System (Port combination)
(A) Ejector system (Common PV:dia 8/Metric size)
(AN) Ejector system (Common PV:dia 5/16"/Inch size)
(A) Ejector system (Common PV:dia 8/Metric size)
(AN) Ejector system (Common PV:dia 5/16"/Inch size)
Exhaust
(1) Ejector system: Complex exhaust
(2) Ejector system: Individual exhaust (Individual port exhaust, High-noise reduction silencer exhaust)
(1) Ejector system: Complex exhaust
(2) Ejector system: Individual exhaust (Individual port exhaust, High-noise reduction silencer exhaust)
Option with DIN rail mounting bracket
(-) Without option
(B) With DIN rail mounting bracket
(-) Without option
(B) With DIN rail mounting bracket
Option with common release pressure supply (PD) port
(-) Without option
(D) With common release pressure supply (PD) port
(-) Without option
(D) With common release pressure supply (PD) port
Option manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
SS
SINGEL SPEC=>
System/Body type
(C) Ejector system/For manifold/Complex exhaust
(C) Ejector system/For manifold/Complex exhaust
Nominal nozzle size
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
Digital pressure switch for vacuum specifications
(K) Digital pressure switch for vacuum with energysaving function/100~-100kPa/NPN1output (unit selection function)
(Q) Digital pressure switch for vacuum with energysaving function/100~-100kPa/NPN1output (SI unit only)
(R) Digital pressure switch for vacuum with energysaving function/100~-100kPa/PNP1output (unit selection function)
(S) Digital pressure switch for vacuum with energysaving function/100~-100kPa/NPN1output (SI unit only)
(K) Digital pressure switch for vacuum with energysaving function/100~-100kPa/NPN1output (unit selection function)
(Q) Digital pressure switch for vacuum with energysaving function/100~-100kPa/NPN1output (SI unit only)
(R) Digital pressure switch for vacuum with energysaving function/100~-100kPa/PNP1output (unit selection function)
(S) Digital pressure switch for vacuum with energysaving function/100~-100kPa/NPN1output (SI unit only)
Digital pressure switch for vacuum connector specifications
(L3) None
(W) With lead wire for switch with energy-saving function
(L3) None
(W) With lead wire for switch with energy-saving function
Vacuum (V) port
(06) ø6 One-touch fitting (Metric size)
(08) ø8 One-touch fitting (Metric size)
(07) ø1/4 One-touch fitting (Inch size)
(09) ø5/16 One-touch fitting (Inch size)
(06) ø6 One-touch fitting (Metric size)
(08) ø8 One-touch fitting (Metric size)
(07) ø1/4 One-touch fitting (Inch size)
(09) ø5/16 One-touch fitting (Inch size)
Long lock nut specification
(-) Without option
(E) Long lock nut specification: Screwdriver operation type
(-) Without option
(E) Long lock nut specification: Screwdriver operation type
Vacuum break flow-adjusting needle
(-) Without option
(J) Vacuum break flow-adjusting needle: Round lock nut type
(K) Vacuum break flow-adjusting needle: Screwdriver operation type
(JK) Vacuum break flow-adjusting needle: round lock nut type/screwdriver operation type
(-) Without option
(J) Vacuum break flow-adjusting needle: Round lock nut type
(K) Vacuum break flow-adjusting needle: Screwdriver operation type
(JK) Vacuum break flow-adjusting needle: round lock nut type/screwdriver operation type
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성