ZZK201A-A1L ZK2C07Q1PYA-06
SMC Corporation
진공용기기
진공이젝터
ZK2_Q-A Air Operated Specification Vacuum Unit
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_ejectors/zk2_q_a/zzk2_q_a_asmtab.prj},{NB=ZZK201A-A1L_ZK2C07Q1PYA-06},{NUMBER=01},{SYSTEM=A},{EXHAUST=1},{OPTIONB1=},{OPTIOND1=},{OPTIONM1=},{SS=SINGEL SPEC=>},{BODY=C},{NOZZIE=07},{PRESSURE=P},{CONNECTOR=Y},{VAPORT=06},{OPTIONE=},{OPTIONJK=},{OPTIONW=},{PPATH=zzk2_q_a/assembly/zzk2_q_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZZK2_Q-A - Air Operated Type/Ejector System/Vacuum Unit/Manifold Assembly
BOM
ZZK201A-A1L_ZK2C07Q1PYA-06
Stations
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
시스템 (포트 조합)
(A) Ejector system (Common PV:ø8 Metric size)
(AN) Ejector system (Common PV:ø5/16" Inch size)
(A) Ejector system (Common PV:ø8 Metric size)
(AN) Ejector system (Common PV:ø5/16" Inch size)
배기방법
(1) Complex exhaust
(2) Individual exhaust
(1) Complex exhaust
(2) Individual exhaust
DIN레일 장착용 금구 부착
(-) 옵션 없음
(B) DIN레일 장착용 금구 부착
(-) 옵션 없음
(B) DIN레일 장착용 금구 부착
공통 파괴압력 공급 (PD)포트 부착
(-) 옵션 없음
(D) 공통파괴 압력공급 (PD)포트
(-) 옵션 없음
(D) 공통파괴 압력공급 (PD)포트
매니폴드 개별 SUP사양
(-) 옵션 없음
(M) 매니폴드 개별 SUP사양
(-) 옵션 없음
(M) 매니폴드 개별 SUP사양
SS
SINGEL SPEC=>
Body/Exhaust type
(C) 매니폴드용/복합 배기
(C) 매니폴드용/복합 배기
노즐 호칭지름
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
압력센서/진공용 디지털 압력스위치 사양
(P) 압력센서 (0 ~ -101kPa) - 아날로그 출력 1 ~ 5V
(T) 압력센서 (-100 ~ 100kPa) - 아날로그 출력 1 ~ 5V
(A) Pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ pressure sensor
(P) 압력센서 (0 ~ -101kPa) - 아날로그 출력 1 ~ 5V
(T) 압력센서 (-100 ~ 100kPa) - 아날로그 출력 1 ~ 5V
(A) Pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ pressure sensor
Connector (Pressure switch for vacuum)
(Y) With for pressure switch for vacuum: 2 m (Lead wire with connector)/With pressure sensor assembly: 3 m (With lead wire)
(Y) With for pressure switch for vacuum: 2 m (Lead wire with connector)/With pressure sensor assembly: 3 m (With lead wire)
진공(V)포트
(06) ø6
(08) ø8
(06) ø6
(08) ø8
파괴유량 조절니들
(-) 옵션 없음
(E) Screwdriver operation type long lock nut
(-) 옵션 없음
(E) Screwdriver operation type long lock nut
파괴유량 조절니들
(-) 옵션 없음
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) 옵션 없음
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
매니폴드 개별 SUP사양
N/A
매니폴드 공통 파괴압력 공급사양
N/A
배기간섭 방지밸브 부착
(-) 옵션 없음
(W) 배기간섭 방지밸브 부착
(-) 옵션 없음
(W) 배기간섭 방지밸브 부착
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성