ZZK201A-Q2L ZK2Q00Q1PYA-06
SMC Corporation
진공용기기
진공이젝터
ZK2_Q-A Air Operated Specification Vacuum Unit
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_ejectors/zk2_q_a/zzk2_a_q_asmtab.prj},{NB=ZZK201A-Q2L_ZK2Q00Q1PYA-06},{NUMBER=01},{SYSTEM=Q},{OPTIONB1=},{SS=SINGEL SPEC=>},{PRESSURE=P},{CONNECTOR=Y},{VAPORT=06},{OPTIONC=},{OPTIONE=},{OPTIONJK=},{PPATH=zzk2_a_q/assembly/zzk2_a_q_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZZK2_A-Q - Air Operated Type/Vacuum Pump System/Vacuum Unit/Manifold Assembly
BOM
ZZK201A-Q2L_ZK2Q00Q1PYA-06
Stations
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
시스템 (포트 조합)
(Q) Vacuum pump system (Common PV:ø8,Common release pressure:ø6 Metric size)
(QN) Vacuum pump system (Common PV:ø5/16",Common release pressure:ø1/4" Inch size)
(Q) Vacuum pump system (Common PV:ø8,Common release pressure:ø6 Metric size)
(QN) Vacuum pump system (Common PV:ø5/16",Common release pressure:ø1/4" Inch size)
DIN레일 장착용 금구 부착
(-) 옵션 없음
(B) DIN레일 장착용 금구 부착
(-) 옵션 없음
(B) DIN레일 장착용 금구 부착
SS
SINGEL SPEC=>
압력센서/진공용 디지털 압력스위치 사양
(P) 압력센서 (0 ~ -101kPa) - 아날로그 출력 1 ~ 5V
(T) 압력센서 (-100 ~ 100kPa) - 아날로그 출력 1 ~ 5V
(A) Pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ pressure sensor
(P) 압력센서 (0 ~ -101kPa) - 아날로그 출력 1 ~ 5V
(T) 압력센서 (-100 ~ 100kPa) - 아날로그 출력 1 ~ 5V
(A) Pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ pressure sensor
Connector (Pressure switch for vacuum)
(Y) With for pressure switch for vacuum: 2 m (Lead wire with connector)/With pressure sensor assembly: 3 m (With lead wire)
(Y) With for pressure switch for vacuum: 2 m (Lead wire with connector)/With pressure sensor assembly: 3 m (With lead wire)
진공(V)포트
(06) ø6
(08) ø8
(06) ø6
(08) ø8
매니폴드 개별 SUP사양
(-) 옵션 없음
(C) Vacuum pump system breathing (PE) port female thread specification (M3)
(-) 옵션 없음
(C) Vacuum pump system breathing (PE) port female thread specification (M3)
파괴유량 조절니들
(-) 옵션 없음
(E) Screwdriver operation type long lock nut
(-) 옵션 없음
(E) Screwdriver operation type long lock nut
파괴유량 조절니들
(-) 옵션 없음
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) 옵션 없음
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성