ZXP7-PFL1-A-X1
SMC
bp3_vacuum_equipment
Vacuum Gripper for Collaborative Robots
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_gripper_for_collaborative_robots/zxp7_pfl1_x1_asmtab.prj},{NB=ZXP7-PFL1-A-X1(30_30_30_30_0)},{CUP=},{DIAMETER=},{FORM=},{MATERIAL=},{ATTACHMENT=},{POS1=30},{POS2=30},{POS3=30},{POS4=30},{COM1=The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere. },{PAD1=},{PAD2=},{PAD3=},{PAD4=},{PAD5=},{COM2=The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.},{THREAD=0},{PPATH=zxp7_pfl1_x1/assembly/zxp7_pfl1_x1_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZXP7-PFL1-X1 - Cups with Flange
Bill of material
ZXP7-PFL1-A-X1
Cup series
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
Cup diameter
(-) Without cup
(-) Without cup
Cup form
(-) Without cup
(-) Without cup
Cup material
(-) Without cup
(-) Without cup
Attachment
N/A
N/A
Operating range No.1
30
30
Operating range No.2
30
30
Operating range No.3
30
30
Operating range No.4
30
30
Comment
The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere.
No.1
N/A
N/A
No.2
N/A
N/A
No.3
N/A
N/A
No.4
N/A
N/A
No.5
N/A
N/A
Comment
The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성