ZXP7A01-X1
SMC
bp3_vacuum_equipment
Vacuum Gripper for Collaborative Robots
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_gripper_for_collaborative_robots/zxp7_01_asmtab.prj},{NB=ZXP7A01-X1(30_30_30_30______0)},{FLANGE=A},{CUP=},{DIAMETER=},{FORM=},{MATERIAL=},{ATTACHMENT=},{POS1=30},{POS2=30},{POS3=30},{POS4=30},{COM1=The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere. },{PAD1=},{PAD2=},{PAD3=},{PAD4=},{PAD5=},{COM2=The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.},{PPATH=zxp7_01_x1/assembly/zxp7_01_asmsbl.prj},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ZXP7_01_X1 - Vacuum Gripper
Bill of material
ZXP7A01-X1
Cup flange shape
(A) 42mm×42mm
(N) Without flange
(A) 42mm×42mm
(N) Without flange
Cup series
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
Cup diameter
(-) Without cup
(-) Without cup
Cup form
(-) Without cup
(-) Without cup
Cup material
(-) Without cup
(-) Without cup
Attachment
N/A
N/A
Operating range No.1
30
30
Operating range No.2
30
30
Operating range No.3
30
30
Operating range No.4
30
30
Comment
The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere.
No.1
N/A
N/A
No.2
N/A
N/A
No.3
N/A
N/A
No.4
N/A
N/A
No.5
N/A
N/A
Comment
The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型