??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Misumi
Description
ZWG - Dovetail Z-Axis Stages - Rack & Pinion Type
Bill of material
ZWG60
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
Stage
mm
Travel Distance
mm
Travel per rotation
18 mm
Minimum Reading (Vernier Scale)
0.1 mm/Scale
Moment Accuracy - Straightness
microns
Allowable Load
N
Weight
kg
Accessories (Type M-L)
CBST4-12 (2 Pcs.)
Position of Feed Knob
Previews
3D
Dimenze
2D
Stáhnout CAD model