??
Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Storz-Hydrauliksysteme
Description
ZW/ZWAS 2511 - Normzylinder
Bill of material
ZW 2511-125/80-A-0-FG-0-B1C-G1-E3-11-0.2
Connection plate
Piston -Ø
mm
Rods -Ø
mm
Mounting types
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Position for MT4
sealing variant
Hole pattern of the connection plate
Surface of the piston rod
Piston rod end
Piston rod material
Execution of the line connection
Line connection
Air bleed
Air bleed, position
Manufacturer of the position measuring system
Type of position measuring system
Plug
Piston area
cm^2
Ring surface
cm^2
ZJ
mm
Line connection
mm
Rod thread
max.
mm
B
mm
B1
- mm
D
mm
max.
mm
D2
65 mm
D3
mm
H1
- mm
L1
mm
L3
- mm
PJ
mm
R2
- mm
VE
mm
WF
mm
OH
mm
X2
- mm
X3
- mm
X4
- mm
Y
mm
Wrench size
mm
TD
- mm
TL
- mm
TM
- mm
FB
- mm
FC
- mm
NF
- mm
UC
- mm
VD
- mm
WC
- mm
Previews
3D
Dimenze
2D
Stáhnout CAD model