??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Trelleborg
Description
Zurcon® Rimseal IM - Rod seal, single acting sealing element from Zurcon® Z13 material
Bill of material
RRB300950-Z13N
Part No.
Rod Diameter f8/h9
mm
Groove Diameter H9
mm
Groove Width +0.2
6.3 mm
R1
1.3 mm
Groove
Pressure in MPa
0-25
Pressure for radial clearance calculation
Radial clearance S max.
0.400 mm
Seal Material
Zurcon® Z13-60 ShD TPU
O-Ring Material
Type
standard application
Previews
3D
Dimension
2D
Download CAD models