??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories ANW - VRS-AN G1/2-AG
Bill of material
SCHMALZ 10.01.01.10117 VRS-AN G1/2-AG
Name
10_01_01_10117
NNCUSTOM
VRS-AN G1/2-AG
NTCUSTOM
Verschluss-Schraube mit Bund
NBCUSTOM
VRS-AN G1/2-AG
LINACUSTOM
VRS-AN G1/2-AG
Order number
10.01.01.10117
D
28 mm
Dk
32 mm
G1
G1/2"-AG
L
7 mm
LG1
11 mm
Lk
3 mm
SW1
10 mm
Weight
50 g
预览
3D
尺寸标注
2D
下载CAD模型