??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 9
HELP_VARIABLE
Company
HEFA
Description
ZTFGM-Q8 - Straight tooth precision milling rack Q8 grade
Bill of material
30Z10TFGX-Q8
CNSORDERNO
Series code
Tooth surface technology
Precision milling
Tooth thickness tolerance
0/-0.09(mm)
FPK
≤0.15/1000(mm)
Rack appearance
After high frequency waves, there are black marks on the side, and additional surface treatment (sandblasting, phosphate, surface grinding) can be added to beautify the surface.
material
S45C (medium carbon steel)
hardness
HRC45~52
heat treatment
induction hardening
Measurement environment
Room temperature 25 ℃
Surface Treatment
turn black
Accuracy level Q
Q8
modulus
L
mm
number of teeth
B
mm
H
mm
H1
mm
D
mm
i
mm
Number of holes
8
H2
mm
Ød1
mm
Ød2
mm
Ød3
mm
E
mm
L1
mm
I
mm
Fta
KN
weight
kg
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD