??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ZSLC - HIGH PRECISION DOVETAIL FEED SCREW -THIN-
Bill of material
ZSLC60
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodize
No.
Stage
Travel Distance
mm
Travel per rotation
4.2 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
H
mm
(L)
mm
E
mm
Allowable Load
14.7 N
Moment Accuracy - Straightness
30 microns
Weight
kg
Accessories - Type M-L
CBST4-12(2psc.)
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models