??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ZSL - HIGH PRECISION DOVETAIL FEED SCREW -BASIC-
Bill of material
ZSL60
Part No.
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
Stage
mm
Travel Distance
mm
Travel per rotation
4.2 mm
Minimum Readout (Vernier Scale)
0.1 mm/scale
H
mm
L
mm
E
mm
Allowable Load
19.6 N
Moment Accuracy - Straightness
30 microns
Weight
kg
Accessories(4psc.) - Type M-L
CBST4-12
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models