ISE20C-L-02
SMC Corporation
센서기기
압력스위치
ZSE20C(F)/ISE20C 3화면 고정도 디지털 압력스위치
Powered by
CAD모델 선택
{smc_jp/sensors/pressure_switch/zse20c_ise20c/zse20c_l_asmtab.prj},{NB=ISE20C-L-02(0)},{PRESSURE=ISE20C},{OUTPUT=(L) IO-Link/Switch: 1 output (PNP or NPN switching type for switch output)},{UNIT=},{PIPING=02},{PIPING1=},{OPTION1=},{OPTION2=},{OPTION3=},{THREAD=0},{PPATH=zse20c_ise20c_l/assembly/zse20c_l_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZSE20C(F)-L/ISE20C(H)-L - 3-Screen Display High-Precision Digital Pressure Switch/IO-Link Compatible (For General Fluids)
BOM
ISE20C-L-02
Rated pressure range
(ISE20C) −0.1 to 1 MPa
(ISE20CH) -0.1 to 2MPa
(ZSE20C) 0 to −101 kPa
(ZSE20CF) −100 to 100 kPa
(ISE20C) −0.1 to 1 MPa
(ISE20CH) -0.1 to 2MPa
(ZSE20C) 0 to −101 kPa
(ZSE20CF) −100 to 100 kPa
Output specifications
(L) IO-Link/Switch: 1 output (PNP or NPN switching type for switch output)
Unit specifications
(-) Unit selection function
(M) SI unit only
(P) Unit selection function (Initial value psi)
(-) Unit selection function
(M) SI unit only
(P) Unit selection function (Initial value psi)
Piping specifications
(02) R1/4 (M5 female threaded)
(N02) NPT1/4 (M5 female threaded)
(F02) G1/4 (M5 female threaded)
(C01) Rc1/8
(A2) URJ1/4 (Face seal fitting)
(B2) TSJ1/4 (Compression fitting)
(02) R1/4 (M5 female threaded)
(N02) NPT1/4 (M5 female threaded)
(F02) G1/4 (M5 female threaded)
(C01) Rc1/8
(A2) URJ1/4 (Face seal fitting)
(B2) TSJ1/4 (Compression fitting)
Piping direction
(-) Rear ported
(L) Bottom ported
(-) Rear ported
(L) Bottom ported
Option1
(-) Without lead wire
(W) Lead wire with connector, 5-core (2 m lead wire,With waterproof cover)
(-) Without lead wire
(W) Lead wire with connector, 5-core (2 m lead wire,With waterproof cover)
Option2
(-) None
(A1) Bracket A
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
(-) None
(A1) Bracket A
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
Option3
(-) Operation manual
(Y) None
(K) Operation manual+Calibration certificate
(T) Calibration certificate
(-) Operation manual
(Y) None
(K) Operation manual+Calibration certificate
(T) Calibration certificate
Thread on/off
on
off
on
off
Comment
-
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성