ZSE20AF-A-M5-X576
SMC Corporation
센서기기
압력스위치
ZSE20A(F)/ISE20A 3화면 고정도 디지털 압력스위치
Powered by
CAD모델 선택
{smc_jp/sensors/pressure_switch/zse20a_ise20a/zse20a_x576_asmtab.prj},{NB=ZSE20AF-A-M5-X576(0)},{OUTPUT=A},{UNIT=},{PIPING=(M5) M5 Female thread},{OPTION1=},{OPTION2=},{OPTION3=},{OMSC=-X576},{THREAD=0},{PPATH=assembly/zse20a_x576_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZSE20AF-X576-X580 - Pressure Switch (For Low Pressure)
BOM
ZSE20AF-A-M5-X576
Output specifications
(A) NPN open collector 2 outputs + Copy function
(B) PNP open collector 2 outputs + Copy function
(C) NPN open collector 1 output + Analog voltage output + External zero-clear
(D) NPN open collector 1 output + Analog current output + External zero-clear
(A) NPN open collector 2 outputs + Copy function
(B) PNP open collector 2 outputs + Copy function
(C) NPN open collector 1 output + Analog voltage output + External zero-clear
(D) NPN open collector 1 output + Analog current output + External zero-clear
Unit specifications
(-) Unit selection function
(M) SI unit only
(-) Unit selection function
(M) SI unit only
Piping specifications
(M5) M5 Female thread
Option1
(-) Without lead wire
(J) Lead wire with connector (5-core, 2 m lead wire)
(-) Without lead wire
(J) Lead wire with connector (5-core, 2 m lead wire)
Option2
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
Option3
(-) None
(K) Calibration certificate
(-) None
(K) Calibration certificate
Made to order: Rated pressure range
(-X576) -500 to 500Pa
(-X577) -1.000 to 1.000kPa
(-X578) -2.00 to 2.00kPa
(-X579) -5.00 to 5.00kPa
(-X580) -10.00 to 10.00kPa
(-X576) -500 to 500Pa
(-X577) -1.000 to 1.000kPa
(-X578) -2.00 to 2.00kPa
(-X579) -5.00 to 5.00kPa
(-X580) -10.00 to 10.00kPa
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성