??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-TL-8M-BR50-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Belt Width 50mm
Bill of material
17477420
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Material
Designation
Profile
8M
Timing Belt width
50 mm
Number of teeth
mm
Version
Outside-Ø Pulley
mm
Outside-Ø Flange
mm
d
mm
ND
mm
Di
mm
b
60 mm
L
mm
R
mm
Taper-Bush Type
Bore-Ø min.
mm
Bore-Ø max.
mm
Weight
kg
Customs tariff number
84835080
미리보기
3D
치수도
2D
CAD모델 다운로드