??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
Bill of material
17411900
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Material
Designation
Profile
8M
Timing Belt width
20 mm
Number of teeth
Version
Outside-Ø Pulley
mm
Outside-Ø Flange
mm
d
mm
ND
mm
b
28 mm
L
38 mm
Di
mm
B - Pilot Hole
mm
B max. - finished bore
mm
Bore B adjustable
mm
Enter value for BX
Bore B adjustable
mm
cm
inch
ft
Weight
kg
Customs tariff number
84835080
Previews
3D
Dimension
2D
Download CAD models