??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZQA31_32 - Convenient adjustable turntable support/universal type
Bill of material
ZQA31-80DT
代码
type
GB Main Body Material
45
XD Main Body Material
S45C
Main Body Surface Treatment
Hard Chrome Plating
Mesh fastening handle material
Surface treatment of mesh fastening handle
annex
Specifications
H
100 mm
maximum height
147 mm
Minimum height
135 mm
D
68 mm
D1
48 mm
P.C.D
58 mm
T
12 mm
V
23 mm
V1
25 mm
Maximum activity itinerary
12 mm
Maximum Load
200 KG
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models