??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZQA21_22 - Convenient adjustable rotary table support, rolling type
Bill of material
ZQA21-80DT
code
type
The main material of national standard
45
Quite body material
S45C
Surface treatment of main body
Hard chrome plating
Mesh fastening handle material
Mesh fastening handle surface treatment
Annex
Specifications
H
95
Maximum height H1
147
Minimum height H2
135
D
68
D1
48
p.c.d
58
T
12
V
23
V1
25
Maximum itinerary available L
12
Maximum load
50 KG
Fit roller bearing follower
BPS05-d10
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models