??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZQ01LW - Mechanism installation component - XY simple adjustment platform
Bill of material
ZQ01LW-1603-h24
CNSORDERNO
ZQ01LW-1603-h24
Series code
ZQ01LW
TYPE
XY Simple Adjustment Platform
Base material
A6061
Adjusting the Block Material
45
Adjusting rod material
SUS304
Base surface treatment
clear anodizing
Adjustment block surface treatment
turn black
specifications
1603
H Table height
24 mm
Table size
160 x 160 mm
angle
±3 °
trip
±3 mm
Can be paired with a base
ZQ01AW-D35/ZQ01AW-D50/ZQ01GW-D35/ZQ01GW-D50
INFOTFXT
website
Previews
3D
Dimension
2D
Download CAD models