??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZQ01KW - Mechanism installation component - fine tuning ring
Bill of material
ZQ01KW-D25
CNSORDERNO
Series code
ZQ01KW
TYPE
Mechanism installation component fine tuning ring
material quality
A6061
Surface Treatment
clear anodizing
annex
Hexagon socket head cap screws (1 off)
D
mm
D tolerance
-0.05/-0.10 mm
A
mm
B
mm
C
mm
H
mm
d
mm
d1
mm
h
8 mm
N
M
S
3 mm
S tolerance
±0.3 mm
INFOTFXT
website
Previews
3D
Dimension
2D
Download CAD models