??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
HEFA
Description
ZQ01JW - Mechanism installation component - corner block
Bill of material
ZQ01JW-D25
CNSORDERNO
Series code
ZQ01JW
TYPE
Mechanism installation component corner block
material quality
A6061
Surface Treatment
clear anodizing
annex
Hexagon socket head cap screws (4 off)
D
mm
D tolerance
-0.05/-0.10 mm
L
mm
L1
mm
L2
mm
L2 tolerance
±0.05 mm
H
mm
S
3±0.3 mm
d
12 mm
d1
6.5 mm
V
mm
E
mm
F
8 mm
M
M6
h
mm
INFOTFXT
website
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей