??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZPF22_23 - Ratchet/pawl
Bill of material
ZPF22-0.67-50
code
type
material 1
45
material 2
S45C
Tooth surface/claw heat treatment
High frequency quenching
Tooth surface/claw hardness
50~60HRC
surface treatment
turn black
modulus
number of teeth
pitch
2.09
d
10
D1
25
D
33.3
T
6
T1
16
E
1.0
J
33.84
F
15.67
Allowable torque (N · M) bending strength
3.07
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models