??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ZPF000000000205387
Bill of material
ZPF000000000205387
Part Number
ZPF000000000205387
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
ZPF000000000205387
TE Internal Description
CONTACT FEMALE CAL.20, M10 - FXP
Power Contact Type
Contact
Connector System
Wire-to-Bus Bar
Connector & Contact Terminates To
Wire & Cable
Latch Style
Standard
Number of Positions
1
Operating Voltage
4000 VAC
Operating Voltage
4000 VDC
Continuous Current Rating
650 A
Contact Shape & Form
Round
Contact Fabrication
Screw Machine
Contact Current Rating Max
650 A
Contact Type
Socket
Contact Retention Within Housing
With
Mating Pin Diameter
20 mm
Contact Base Material
Copper
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Finish
Bright
Contact Termination Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Wire Contact Termination Area Plating Material Finish
Bright
Contact Orientation
Straight
Contact Size
20
Louvertac Band
With
Louvertac Band Material
Beryllium Copper
Contact Termination Area Plating Finish
Bright
Louvertac Band Plating Material
Silver
Termination Type
Thread Mount
Connector Mounting Type
Bulkhead
Contact Mating Retention Type
Hole
Circuit Application
Power
UL Rating
None
VDE Tested
No
Packaging Method
BagBox
Packaging Quantity
1
Previews
3D
2D
Download CAD models