??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ZPF000000000205378
Bill of material
ZPF000000000205378
Part Number
ZPF000000000205378
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
ZPF000000000205378
TE Internal Description
CONTACT MALE ANG.90, CAL20, 120MM2 - FXP
Power Contact Type
Contact
Connector System
Cable-to-Cable, Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Latch Style
Standard
Number of Positions
1
Operating Voltage
4000 VAC
Operating Voltage
4000 VDC
Continuous Current Rating
650 A
Contact Shape & Form
Round
Contact Fabrication
Screw Machine
Contact Current Rating Max
650 A
Contact Type
Pin
Contact Retention Within Housing
With
Mating Pin Diameter
20 mm
Contact Base Material
Copper
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Finish
Bright
Contact Termination Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Wire Contact Termination Area Plating Material Finish
Bright
Contact Orientation
Right Angle
Contact Size
20
Barrel Type
Closed Barrel
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Contact Mating Retention Type
Hole
Wire Size
120 mm2
Circuit Application
Power
UL Rating
None
VDE Tested
No
Packaging Method
BagBox
Packaging Quantity
1
Wire Type
Stranded
Previews
3D
2D
Download CAD models