??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZPD51_62 - Split Turntable,Eight Stations
Bill of material
ZPD52-110-D600
Code
Type
Eight Stations
Applicable Divider
Material
Surface Treatment
Applicable Splitter Axis Distance
D
mm
T
16 mm
P
260 mm
D1
mm
D1TOL
mm
D2
mm
D3
80 mm
p.c.d
mm
P.C.D
300 mm
d1
mm
d2
mm
h
mm
Splitter Matching Code
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models