??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
ZP-SES-9 - Zwischenposition
Stückliste
MADER Intermediate position ZP-SES-9-80
Typ
ZP-SES-9-80
Artikel-Nr.
217077
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
96 mm
B
116 mm
C
89 mm
D
151 mm
Thread
R1/8
F
33 mm
G
20 mm
H
9 mm
Thread
M3
Previews
3D
Dimension
2D
Download CAD models