??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
ZP-SE-6 - Zwischenposition
Stückliste
MADER Zwischenposition fuer SE ZP-SE-6-25
Typ
ZP-SE-6-25
Artikel-Nr.
217073
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
60 mm
B
65 mm
C
38.5 mm
D
105.5 mm
E
8 mm
F
20 mm
G
13 mm
Thread
M5
Thread
M5
Previews
3D
Dimension
2D
Download CAD models