??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ZP LM 25 - Connecting plate
Bill of material
11011967 Connecting plate ZP LM 25
Order number
11011967
Type
ZP LM 25
Width B1
31.000 mm
Diameter D1
9.000 mm
Thread G1
M6x30
Height H1
8.000 mm
Height H2
18.000 mm
Height H3
2.000 mm
Height H4
36.000 mm
Length L1
60.000 mm
Length L2
48.000 mm
Weight
0.059 kg
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models