??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
ZN-50 - Z-Axis Compliance Device
Bill of material
ZN-50
Part-No.
15120001
Type
ZN
Model
50
Sensor
Misalignment Capability in z-axis direction
8 mm
Recommended max. Payload
1 kg
Spring Force Range
10 / 20 N
Pneumatic Force Range 1 bar - 6 bar
- N
Max. Tensile/Compressive (static load)
100 N
Locking Force at p = 6 bar
- N
Weight
0.179 kg
Cylinder Bore
0.00 mm
Displacement
0.00 cm³
Air consumption each cycle open/close
0.00 cm³
Actuation time opening at p = 6 bar
0.20 s
Actuation time closing at p = 6 bar
0.20 s
Repeatability
+/- 0.03 mm
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Download CAD models