??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZLP1 - Compact laser projector for optical positioning applications
Bill of material
ZLP1-X-YYY-Z
Preview
Article No.
ZLP1-X-YYY-Z
Weight
3,4 kg
Size
314x11x96 (137mm inkl. Lüfter) mm
Housing material
Metal
Wavelength
520 nm
Output power
5 mW
Fan angle
60x60 °
Projection
2D, 3D, CAD
Supply voltage
24VDC
IP Protection class
IP54
Laser class
2M
TCL
Diodenlaser
Laser class
Assembling, Mounting/set-up, Positioning
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Z-LASER_Datasheet_ZLP1.pdf
Product information
https://z-laser.com/en/product/laser-projector/zlp1/
Previews
3D
Wymiar
2D
Pobierz modele CAD