??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ZLFG - Dovetail Z-Axis Level - Rack & Pinion
Bill of material
ZLFG25
Part No.
Material
Surface Treatment
Accessories
Hexagon Socket Head Cap Screw (4 Pcs.)
Material of Accessories
Stainless Steel
No.
Stage
mm
Distance
mm
1 Rotation of Handle
mm
Minimum Readout (Vernier Scale)
0.1 mm/Scale
Withstand Load
N {kgf}
Distance Accuracy - Straightness
30 µm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models