ZK2Q00Q1PYA-06
SMC Corporation
진공용기기
진공이젝터
ZK2_Q-A Air Operated Specification Vacuum Unit
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_ejectors/zk2_q_a/zk2_q00q_a_asmtab.prj},{NB=ZK2Q00Q1PYA-06},{PRESSURE=P},{CONNECTOR=Y},{VAPORT=06},{OPTIONC=},{OPTIONE=},{OPTIONJK=},{PPATH=zk2q00q_a/assembly/zk2_q00q_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZK2_Q00Q_A - Air Operated Type/Vacuum Pump System/Vacuum Unit/For manifold
BOM
ZK2Q00Q1PYA-06
Pressure switch for vacuum/Pressure sensor
(P) 압력센서 (0 ~ -101kPa) - 아날로그 출력 1 ~ 5V
(T) 압력센서 (-100 ~ 100kPa) - 아날로그 출력 1 ~ 5V
(A) Pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ pressure sensor
(P) 압력센서 (0 ~ -101kPa) - 아날로그 출력 1 ~ 5V
(T) 압력센서 (-100 ~ 100kPa) - 아날로그 출력 1 ~ 5V
(A) Pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ pressure sensor
Connector (Pressure switch for vacuum)
(Y) With for pressure switch for vacuum: 2 m (Lead wire with connector)/With pressure sensor assembly: 3 m (With lead wire)
(Y) With for pressure switch for vacuum: 2 m (Lead wire with connector)/With pressure sensor assembly: 3 m (With lead wire)
진공(V)포트
(06) ø6
(08) ø8
(07) ø1/4"
(09) ø5/16"
(06) ø6
(08) ø8
(07) ø1/4"
(09) ø5/16"
매니폴드 개별 SUP사양
(-) 옵션 없음
(C) Vacuum pump system breathing (PE) port female thread specification (M3)
(-) 옵션 없음
(C) Vacuum pump system breathing (PE) port female thread specification (M3)
파괴유량 조절니들
(-) 옵션 없음
(E) Screwdriver operation type long lock nut
(-) 옵션 없음
(E) Screwdriver operation type long lock nut
파괴유량 조절니들
(-) 옵션 없음
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) 옵션 없음
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성