??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJH56 - Economical area sensor Ultra-thin side mounting Detection distance 0.1~1.5m
Bill of material
ZJH56-8-K10-A
code
ZJH56
type
Economical area sensor, ultra-thin
Installation method
side mount
Number of beams
Optical axis spacing
Signal output method
Detection distance
0.1~1.5 m
Effective protection height
70
light curtain height
145
Standard accessories
2 connecting lines (transmitting transmission line 2m, receiving transmission line 2m) ,Screw M3*L12 (8pcs),Washer M3 (8pcs)
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models