??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
ZJ04TA - Solid ball spline - internal thread type at both ends · cylindrical nut type
Bill of material
ZJ04TA-D13-L60-M4-N4
CNSORDERNO
Series code
ZJ04TA
type
Cylindrical nut
National standard material of spline shaft
55
Equivalent material of spline shaft
S55C
Spline sleeve national standard material
GCr15
Spline sleeve is of equivalent material
SUJ2
D Tolerance
h7
hardness
HRC58~62
D
mm
D Tolerance
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
Number of ball rows
C
mm
W
mm
A2
mm
H
mm
A1
mm
Q Oil hole
mm
h
mm
k
mm
M01
M02
Dynamic basic rated torque
kgf·m
Static basic rated torque
kgf·m
Dynamic load basic rated load
kgf
Static load basic rated load
kgf
Spline bushing weight
Spline shaft weight
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models