??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
FATH
Description
Zinc Die-Cast Hinge With Locking Lever
Bill of material
095ZF4045F00S
Part #
Description
A1
22.5 mm
A2
mm
FAmax
650 N
FRmax
1500 N
N
Rotation
°
Weight
211.0 g
Customs Tariff Number
83021000
ID #
Certificate
Certificate
Certificate
Certificate
EAN-Code
LOD Level
Previews
3D
Dimension
2D
Download CAD models