??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGH51 - Profile base
Bill of material
ZGH51-3030
Code
ZGH51
Type
Binaural Type
Material
ADC12
Surface Treatment
Surface Spray Molding
Specifications
A
30.4 mm
B
30 mm
C
42.3 mm
D
37.8 mm
E
12 mm
F
6.1 mm
H
22.5 mm
J
1.8 mm
K
23.8 mm
P
56 mm
S
75.6 mm
R2
39.4 mm
T
10.2 mm
W
45 mm
d
6.5 mm
d1
6.5 mm
d2
11 mm
h
6.5 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models