??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGH50 - Profile base
Bill of material
ZGH50-3030
Code
ZGH50
Type
Monaural
Material
ADC12
Surface Treatment
Surface Spray Molding
Specifications
A
30.4 mm
B
30 mm
C
42.3 mm
D
37.8 mm
E
12 mm
F
6.1 mm
H
22.5 mm
J
1.8 mm
K
23.8 mm
Q
9.8 mm
S
59 mm
R1
16.3 mm
T
10.2 mm
W
45 mm
d
6.5 mm
d1
6.5 mm
d2
11 mm
h
6.5 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models