??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGH32 - Welded Truss
Bill of material
ZGH32-G50-H300-T12-B80-100-N
code
ZGH32
Types of
Cantilever Mount Type
Fixed plate material
A3
Column material
Q235
surface treatment
paint
G
H (minimum unit 5)
T
B
Effective stroke for single-axis robots
color
S
160
S1
120
W0
120
W1
80
T1
10
d
12
M
M4
B1
72
B2
23
F
230
L1
73
L2
40
Applicable single axis robot code*
YBSC6
N0
12
N1
5
L
308
L3
-
web link
website link
Previews
3D
Dimension
2D
Download CAD models