??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGH30_31 - Welded Truss
Bill of material
ZGH30-G50-H300-T10-N
code
Types of
Fixed plate material
A3
Column material
Q235
surface treatment
paint
G
H (minimum unit 5)
T
color
W
120
W1
90
W2
40
T1
10
d
12
d1
26
F Minimum Unit 0.5
55
B
B1
(E)
H*0.25+40
F
230
H1
H10
Shoulder Type
Increase the top wire passing hole
Add locating pin hole
web link
website link
Previews
3D
Dimension
2D
Download CAD models