??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGD81_85 - Reinforced diagonal type sheet metal welding type
Bill of material
ZGD82-W30-H30-L
code
Types of
Oblique angle type
type1
Sheet metal welding type
National standard material
Equivalent material
Surface Treatment
W
mm
H
mm
Left and right keys
T
20 mm
X
15 mm
Y
0 mm
A
15 mm
B
0 mm
E
8.5 mm
G
0 mm
J
0 mm
D
0 mm
d
5.5 mm
f
11.5 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models