??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGD61_68 - Reinforcement rib/screw hole type/straight plate type
Bill of material
ZGD64-W20-H30-T6
Code
type
Screw hole type
international material
Equivalent material
surface preparation
W
mm
H
mm
T
mm
M
3 mm
X
12.5 mm
Y
0.0 mm
A
10.0 mm
B
10 mm
N
4 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models