??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGD31_38 - Reinforced diagonal hollow type, hole selection type/hollow type with weight reducing holes
Bill of material
ZGD34-W80-H100-M6
code
type
斜角型,镂空型
National standard material
Equivalent material
surface treatment
W
H
Hole type selection
T
12
X
26
Y
48
A
24
B
70
B1
0
(G)
14
J
12
R
4
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models