??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGC61_66 - Reinforcing rib/arch type/screw hole type
Bill of material
ZGC62-W50-H50
code
type
arch type,screw hole type
gb material
xd material
surface preparation
W
mm
H
mm
T
12 mm
W1
30 mm
H1
30 mm
X
40.0 mm
Y
0 mm
A
40.0 mm
B
0 mm
N
2 mm
R
25 mm
C
15.0 mm
website link
website link
Previews
3D
Dimension
2D
Download CAD models