??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGB21_24 - Stiffener, right angle
Bill of material
ZGB24-W30-H30
code
type
Right angle type, through hole type
TYPE1
Hole position fixed type
National standard material
Quite material
Surface treatment
W
mm
H
mm
T
mm
d
5.5 mm
X
20 mm
Y
0 mm
A
20 mm
B
0 mm
P
8 mm
p1
8 mm
N
2 mm
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD