??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGB11_15 - Reinforcing rib, bevel type, hollow type
Bill of material
ZGB12-W30-H30-T6
code
type
Bevel type, hollow type
National standard material
Quite material
Surface treatment
W
mm
H
mm
T
mm
M
3 mm
X
20.0 mm
Y
0 mm
A
10.0 mm
B
10 mm
b
6 mm
R
4 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models