ZG12EW-B250-L300-40-DC24-BLD-15-H-B
HEFA
33-conveyor
Powered by
CAD모델 선택
{hefa/33-conveyor/zg12e_asmtab.prj},{NB=ZG12EW-B250-L300-40-DC24-BLD-15-H-B},{SC=ZG12EW},{PM=Aluminum alloy},{MM=Aluminum alloy},{MF=Aluminum alloy},{PST=clear anodizing},{MST=Hard oxidation },{PFST=spray},{B=250},{L=300},{OP=40},{V=DC24},{MSS=BLD},{GAC=15},{BS=H},{MOBR=B},{ZJG2=},{ZJG211=0},{INFOTEXT=website},{PPATH=zg12e/zg12e_assemblies/zg12e_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HEFA
Description
ZG12E - Precision conveyor / electric roller - full belt type / double groove profile (pulley diameter 50mm)
Bill of material
ZG12EW-B250-L300-40-DC24-BLD-15-H-B
CNSORDERNO
ZG12EW-B250-L300-40-DC24-BLD-15-H-B
Serial code
ZG12EW
ZG12EW
TYPE
Non anti deviation type
Profile material
Aluminum alloy
Material of electric drum
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of electric drum
Hard oxidation
Surface treatment of pulley fixing seat
spray
B
250
300
350
400
250
300
350
400
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
output power
40
40
Motor voltage
DC24(direct)
DC24(direct)
Motor specification
BLD
ZBL
BLD
ZBL
Gear head reduction ratio
15
25
60
15
25
60
Belt specification
Generally.green
Electronic product delivery. black
For food. white
Oil resistance specification. Navy
High temperature resistance specification. brown
For sliding. Green cloth
For tilting. white
Anti skid. blue
Generally.green
Electronic product delivery. black
For food. white
Oil resistance specification. Navy
High temperature resistance specification. brown
For sliding. Green cloth
For tilting. white
Anti skid. blue
Motor brand
BOZ motor
BOZ motor
Specifies the number of nuts on each side of the slot
nothing
MB:Specifies the number of nuts on each side of the slot
nothing
MB:Specifies the number of nuts on each side of the slot
Number of nuts
0
0
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성